Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® BMC-M 40X1.5
Article No.: 55510040
Quick view SILVYN® BMC-M 50X1.5
Article No.: 55510050
Quick view SILVYN® BMC-M 32X1.5
Article No.: 55510030
Quick view SILVYN® BMC-M 25X1.5
Article No.: 55510020
Quick view SILVYN® BMC-M 20X1.5
Article No.: 55510010
Quick view SILVYN® BMC-M 16X1.5
Article No.: 55510000
Quick view SILVYN® LTP 25 COUPLER
Article No.: 55510312
Quick view SILVYN® LTP 16 COUPLER
Article No.: 55510310
Quick view SILVYN® FPAX T21 BK
Article No.: 55507341
Quick view SILVYN® LCC-C 32 COUPLER
Article No.: 55503479
Quick view SILVYN® LCC-C 25 COUPLER
Article No.: 55503478
Quick view SILVYN® FPAX T34 BK
Article No.: 55507343
Quick view SILVYN® FPAX T42 BK
Article No.: 55507344
Quick view SILVYN® FPAX T28 BK
Article No.: 55507342
Quick view SILVYN® FPAX T16 BK
Article No.: 55507340-