Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® FPS 38X45 25M GY
Article No.: 61711830
Quick view SILVYN® SPLIT PA6 7 / 6.3X10.0 BK 50M
Article No.: 61806621
Quick view SILVYN® SPLIT PA6 10 / 8.8X13.5 BK 50M
Article No.: 61806620
Quick view SILVYN® SINUS PA6 21.3X25.4 BK 50M
Article No.: 61806575
Quick view SILVYN® SINUS PA6 9.9X13.0 BK 50M
Article No.: 61806560
Quick view SILVYN® SINUS PA6 23.2X28.3 BK 50M
Article No.: 61806580
Quick view SILVYN® SINUS PA6 16.6X21.2 BK 50M
Article No.: 61806570
Quick view SILVYN® SINUS PA6 12.2X15.7 BK 50M
Article No.: 61806565
Quick view SILVYN® SINUS PA6 6.7X10.0 BK 50M
Article No.: 61806550
Quick view SILVYN® RILL PA6 18 / 14.3X18.5 BK 50M
Article No.: 61747015
Quick view SILVYN® SINUS PA6 8.4X11.4 BK 50M
Article No.: 61806555
Quick view SILVYN® RILL PA6 54 / 48X54.5 GY 25M
Article No.: 61747000
Quick view SILVYN® RILL PA6 54 / 48X54.5 BK 25M
Article No.: 61747005
Quick view SILVYN® RILL PA6 18 / 14.3X18.5 GY 50M
Article No.: 61747010
Quick view SILVYN® RILL PA6 42 / 36X42.5 BK 25M
Article No.: 61746995-