Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® FPAG PG 9/3 GY
Article No.: 55506610
Quick view SILVYN® FPAG PG 9 GY
Article No.: 55506600
Quick view SILVYN® FPAG PG 9/1 GY
Article No.: 55506590
Quick view SILVYN® FPAG PG 9 BK
Article No.: 55506605
Quick view SILVYN® FPAG PG 9/1 BK
Article No.: 55506595

Quick view SILVYN® FPAG PG 7 BK
Article No.: 55506585
Quick view SILVYN® KLICK PG 7 BK
Article No.: 61800865
Quick view SILVYN® KLICK PG 7 GY
Article No.: 61800860
Quick view SILVYN® KLICK PG 13.5 BK
Article No.: 61800855
Quick view SILVYN® KLICK PG 13.5 GY
Article No.: 61800850
Quick view SILVYN® KLICK-GN NPT 2" BK
Article No.: 61800785
Quick view SILVYN® KLICK-GN NPT 1-1/2" BK
Article No.: 61800784
Quick view SILVYN® KLICK-GN NPT 1-1/4" BK
Article No.: 61800775
Quick view SILVYN® KLICK-GN NPT 1" BK
Article No.: 61800765
Quick view SILVYN® KLICK-GN NPT 3/8" BK
Article No.: 61800725-