Cable glands
Cable glands
Cable glands allow cables to be inserted into a housing, make it possible to securely seal both the cables and the housing and achieve cable strain relief. They protect the interior of the housing from harmful environmental influences such as dust and moisture. Our product range includes single-entries for single cables, multi-entries for multiple cables, as well as accessories and tools for assembling the cable glands.
What is a cable gland?
Cable glands allow cables to be inserted into a housing, make it possible to securely seal both the cables and the housing and achieve cable strain relief. They protect the interior of the housing from harmful environmental influences such as dust and moisture. Our product range includes single-entries for single cables, multi-entries for multiple cables, as well as accessories and tools for assembling the cable glands.
Quick view SKINDICHT® RWV PG 7 W.OUT E+D
Article No.: 52024020
Quick view SKINDICHT® RWV PG 29 W.OUT E+D
Article No.: 52024015
Quick view SKINDICHT® RWV PG 21 W.OUT E+D
Article No.: 52024010
Quick view SKINDICHT® RWV PG 16 W.OUT E+D
Article No.: 52024000
Quick view SKINDICHT® RWV PG 13.5 W.OUT E+D
Article No.: 52023990
Quick view SKINDICHT® RWV PG 11 W.OUT E+D
Article No.: 52023980
Quick view SKINDICHT® RWV PG 13.5
Article No.: 52004210
Quick view SKINDICHT® RWV PG 11
Article No.: 52004200
Quick view SKINDICHT® RWV PG 9
Article No.: 52004190
Quick view SKINDICHT® RWV PG 7
Article No.: 52004180
Quick view SKINDICHT® KW-M 32X1.5
Article No.: 52106240
Quick view SKINDICHT® KW-M 25X1.5
Article No.: 52106230
Quick view SKINDICHT® KW-M 20X1.5
Article No.: 52106220
Quick view SKINDICHT® KW-M 16X1.5
Article No.: 52106210
Quick view SKINTOP® MULTI-M 40X1.5 / 2X1-4+10X2-6 MM
Article No.: 52220110-