SILVYN® RILL PA12 10 / 6.5X10 GY 50M
Parallel corrugated protective conduit; Inner diameter: 6.5mm; Outer diameter: 10mm; Nominal size: 10; Polyamide; Halogenfree;


SILVYN® RILL PA12 10 / 6.5X10 GY 50M
Parallel corrugated protective conduit; Inner diameter: 6.5mm; Outer diameter: 10mm; Nominal size: 10; Polyamide; Halogenfree;
SILVYN® RILL PA12 10 / 6.5X10 GY 50M
RM18.84 MYR
/

SILVYN® RILL PA12 10 / 6.5X10 GY 50M
RM18.84 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Dimensionally stable, Highly flexible at cold temperatures, Flame-retardant and self-extinguishing according to UL 94V-2, Crush-resistant, Highly flexible
Applications
Mechanical engineering, In drag chains (SILVYN® CHAIN), Building Automation, Robot-building, Outdoor application (in black)
Technical Attributes
General Information
| Product type | Parallel corrugated protective conduit |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 20.74 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PA 12 |
| Bending protection fixed installation |
|
| Nominal size | 10 |
| Total length | 50 |
| Flexibly installed bending protection |
|
| Outer diameter | 10 |
| Colour | grey |
| Smooth inner conduit surface |
|
| Inner diameter | 6.5 |
| Conduit material | Polyamide |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 13 |
| cadmium free |
|
| Chemical resistant |
|
| UV-resistant |
|
| Bending radius, dynamic | 35 |
| Flame retardance according to | UL 94 V-2 |
| Reverse bending resistance |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| UL AWM certification | according to UL 1696 (CCN: YDOW2 / e-file number: E308201) |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| cUR certification | according to CSA C22.2 No. 227.3 (CCN: YDOW8 / e-file number: E308201) |
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® RILL PA 12
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61815100 | 6.5 | 10 | 10 | grey | 50.000 | ||||
| 61815105 | 6.5 | 10 | 10 | black | |||||
| 61815110 | 10 | 13 | 13 | grey | 50.000 | ||||
| 61815115 | 10 | 13 | 13 | black | 50.000 | ||||
| 61815120 | 12 | 15.8 | 16 | grey | 50.000 | ||||
| 61815125 | 12 | 15.8 | 16 | black | 50.000 | ||||
| 61815130 | 16.5 | 21.2 | 21 | grey | 50.000 | ||||
| 61815135 | 16.5 | 21.2 | 21 | black | |||||
| 61815140 | 23 | 28.5 | 28 | grey | 50.000 | ||||
| 61815145 | 23 | 28.5 | 28 | black | |||||
| 61815150 | 29 | 34.5 | 34 | grey | 25.000 | ||||
| 61815155 | 29 | 34.5 | 34 | black | 25.000 | ||||
| 61815160 | 36 | 42.5 | 42 | grey | 25.000 | ||||
| 61815165 | 36 | 42.5 | 42 | black | 25.000 | ||||
| 61815170 | 48 | 54.5 | 54 | grey | 25.000 | ||||
| 61815175 | 48 | 54.5 | 54 | black | |||||
| 61815180 | 14.3 | 18.5 | 18 | grey | 50.000 | ||||
| 61815185 | 14.3 | 18.5 | 18 | black |




