SKINDICHT® FL3



SKINDICHT® FL3
SKINDICHT® FL3
RM1,031.67 MYR
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Flat cable entry |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 1.000 |
| Weight | 0.194 kg |
Electrical Characteristics
Product Design
| Total length | 45 |
| Number of cable entries | 1 |
| Material body | Aluminium |
| Cable gland design | Rectangular |
| thread-sided sealing element | Flat seal |
| Flat cable height (max.) | 11.5 |
| EMC screening |
|
| Flat cable width (min.) | 0.0 |
| Material body shortname | Al |
| Overall width | 35 |
| Colour | metal |
| Total height | 95 |
| Bending protection |
|
| Seal type | Flat seal |
| Flat cable width (max.) | 49.0 |
| Glass-fibre reinforced |
|
| Surface protection | Uncoated |
| Min. flat cable height | 0.0 |
| For armoured cables |
|
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® FL
| Article number | Flat cable width (min.) | Imp flat cable width min | Flat cable width (max.) | Imp flat cable width max | Imp flat cable hight min | Min. flat cable height | Flat cable height (max.) | Imp flat cable hight max | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 52008010 | 0.0 | 70.0 | 0.0 | 15.0 | 1.000 | ||||
| 52008020 | 0.0 | 49.0 | 0.0 | 4.5 | 1.000 | ||||
| 52008030 | 0.0 | 49.0 | 0.0 | 11.5 | 1.000 | ||||
| 52008040 | 0.0 | 63.0 | 0.0 | 12.0 | 1.000 | ||||
| 52008050 | 0.0 | 70.0 | 0.0 | 15.0 | 1.000 |





